??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24631.0432 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24631. - Palm Grip DIN 6335, stainless steel / with threaded blind hole, form E
Bill of material
24631.0432 Palm Grip
BESTNR
Ref. No.
24631.0432
AUS
Version
with threaded blind hole, form E
D1
Diameter
32 mm
D5
Diameter
M 6
T2
Length
12 mm
G
Weight
38 g
Embedded user actions